Cable Selector Cable information Help
Skip Navigation Links
Calculation based on
Rated current[A]
Voltage[V]
Max voltage drop[%]
Cable length[m]
Ambient temp[ºC]
Start method

Mounting correction

( 0.01 - 1 )
For other applications or installations (pipe, duct, etc.), refer to local regulations or IEC 60364. Enter value in the 'Manual' field.
Input values

Function: Find cable (current)

Europe and other markets

LabelValueUnit
Cable typeSUBCAB® with control cores 
Number of cables1 
Start methodDOL start 
Voltage  
Rated current  
Max voltage drop5%
Mounting correction1.00 - 1 cable free 
Cable length  
Ambient temp40ºC